|
|
21210Miniature linear guides DryLin® T |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slide carriage body die-cast zinc. Slide elements maintenance-free iglidur® J. Guide rail extruded profile EN AW-6060. Version:Hard anodised aluminium, 50 µm. Hardness 500 HV.Note:Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C. The small dimensions are a major advantage of these miniature linear guides.
** lengths L2 = 12 mm * and L = 500 mm included L2 and L only available as full mm. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version | Size | C0Y N | C0(-Y) N | C0Z N | M0X Nm | M0Y Nm | M0Z Nm | A | A1 | B | B2 | D | D1 | H | H1 | H4 | L3 | L4 | CAD | Acc. | Price | Order |
---|
21210-0900 | standard fixed bearing | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.56 € | | 21210-1200 | standard fixed bearing | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 20.19 € | | 21210-1500 | standard fixed bearing | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.92 € | | 21210-0920 | floating bearing y axis | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.56 € | | 21210-1220 | floating bearing y axis | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 20.19 € | | 21210-1520 | floating bearing y axis | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.92 € | | 21210-0930 | floating bearing z axis | 9 | 480 | 480 | 240 | 3,4 | 1,8 | 1,8 | 15 | 13 | 20 | 5,5 | M2 | 4,4 | 10 | 1,7 | 7,2 | 29 | 18 | | | 16.56 € | | 21210-1230 | floating bearing z axis | 12 | 960 | 960 | 480 | 9,2 | 4,4 | 4,4 | 20 | 15 | 27 | 7,5 | M3 | 6,5 | 13 | 2,2 | 9,5 | 34 | 22 | | | 20.19 € | | 21210-1530 | floating bearing z axis | 15 | 1400 | 1400 | 700 | 17 | 8 | 8 | 25 | 20 | 32 | 8,5 | M3 | 6,5 | 16 | 2,8 | 11 | 42 | 31 | | | 24.92 € | |
|
Order No. | Size | L max. | L2 | B1 | B3 | D3 for screw to DIN 912 | H2 | H3 | L1 | CAD | Acc. | Price | Order |
---|
21210-0910X0800 | 9 | 800 | 10 | 9 | 9,6 | M2 | 4,6 | 6,3 | 20 | | | 39.64 € | | 21210-1212X0800 | 12 | 800 | 12 | 12 | 13 | M3 | 5,9 | 8,6 | 25 | | | 43.10 € | | 21210-1520X3000 | 15 | 3000 | 20 | 15 | 17 | M3 | 7 | 10,8 | 40 | | | 173.52 € | |
Order No. | Version 2 | Size | L | L2 | L2 min. | L2 max. | B1 | B3 | D3 for screw to DIN 912 | H2 | H3 | L1 | CAD | Acc. | Price | Order |
---|
21210-09**X* | L2 and L customer specific | 9 | * | ** | 5 | 14,5 | 6 | 9,6 | M2 | 4,6 | 6,3 | 20 | | | on request | | 21210-12**X* | L2 and L customer specific | 12 | * | ** | 5 | 17 | 12 | 13 | M3 | 5,9 | 8,6 | 25 | | | on request | | 21210-15**X* | L2 and L customer specific | 15 | * | ** | 10 | 29,5 | 15 | 17 | M3 | 7 | 10,8 | 40 | | | on request | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|