|
|
03031Spring plungers with hex socket and ball, steel, with thread lock |
go back |
|
|
DescriptionMaterial:Sleeve steel grade 5.8. Ball steel. Spring grade D spring steel wire.
Thread lock nylon.Version:Black oxidised. Ball hardened.Drawing reference:L2 = approx. 2x thread pitch DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with hex socket and ball, standard spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | CAD | Acc. | Price | Order |
---|
03031-03 | M3 | 1,5 | 0,4 | 9 | 4 | 1,5 | 1,5 | 3 | 0,1 | 0,07 |  | | 2.70 € | | 03031-04 | M4 | 2,5 | 0,8 | 10 | 5 | 2 | 4 | 10 | 0,18 | 0,12 |  | | 2.33 € | | 03031-05 | M5 | 3 | 0,9 | 14 | 6 | 2,5 | 6 | 11 | 0,12 | 0,08 |  | | 2.30 € | | 03031-06 | M6 | 3,5 | 1 | 15 | 7 | 3 | 9 | 13 | 0,44 | 0,21 |  | | 2.20 € | | 03031-08 | M8 | 5 | 1,5 | 18 | 8 | 4 | 15 | 30 | 1,1 | 0,38 |  | | 2.67 € | | 03031-10 | M10 | 6 | 2 | 23 | 9 | 5 | 20 | 40 | 1,3 | 0,6 |  | | 2.90 € | | 03031-12 | M12 | 8 | 2,5 | 26 | 10 | 6 | 30 | 55 | 2 | 1,3 |  | | 4.93 € | | 03031-16 | M16 | 10 | 3,5 | 33 | 14 | 8 | 65 | 125 | 3,9 | 3 |  | | 7.04 € | |
|
Spring plungers with hex socket and ball, heavy spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | CAD | Acc. | Price | Order |
---|
03031-203 | M3 | 1,5 | 0,4 | 9 | 4 | 1,5 | 5 | 7 | 0,1 | 0,07 |  | | 3.09 € | | 03031-204 | M4 | 2,5 | 0,8 | 10 | 5 | 2 | 12 | 22 | 0,18 | 0,12 |  | | 2.46 € | | 03031-205 | M5 | 3 | 0,9 | 14 | 6 | 2,5 | 19 | 30 | 0,12 | 0,08 |  | | 2.43 € | | 03031-206 | M6 | 3,5 | 1 | 15 | 7 | 3 | 28 | 40 | 0,44 | 0,21 |  | | 2.46 € | | 03031-208 | M8 | 5 | 1,5 | 18 | 8 | 4 | 47 | 73 | 1,1 | 0,38 |  | | 3.00 € | | 03031-210 | M10 | 6 | 2 | 23 | 9 | 5 | 66 | 100 | 1,3 | 0,6 |  | | 3.28 € | | 03031-212 | M12 | 8 | 2,5 | 26 | 10 | 6 | 66 | 120 | 2 | 1,3 |  | | 5.50 € | | 03031-216 | M16 | 10 | 3,5 | 33 | 14 | 8 | 90 | 180 | 3,9 | 3 |  | | 7.81 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|