norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and push button stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing bright.
Push button bright.
Ball tempered.
Note:Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush 03192-02.Accessory:Locating bush 03192-02.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192 Ball lock pins, stainless steel, with thread 284 kB
 Technical information for ball lock pins 157 kB

Drawings

Ball lock pins, stainless steel, with thread
Ball lock pins, stainless steel, with thread

Item selection/filter

Order No.DD1D2D3ML1L2L5HH1H2H3SWD5D6T
max.
Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force
kN
Temperature
resistance
CADAcc.PriceOrder
03192-6211126238M8192113,525,81865,51081310903030,5≤180 °C 45.76 €
03192-1024116103212M12x1,521,523,51639,429127131217161505091,5≤180 °C 48.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83