norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
02155
Jack screws
go back
Products
Product overview
Flexible standard component system
Self-aligning pads Fixture feet Clamp rests Support elements
Support elements
Jack screws
Item description/product images
Description
Material:
Carbon steel.
Version:
Black oxidised.
Note:
Various rests can be mounted on this jack screw.
Drawing reference:
1) screw rest
2) jack screw
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 02155 Jack screws
166 kB
Drawings
Item selection/filter
Order No.
A
B
C
D
E
F
G
CAD
Acc.
Price
Order
02155-0803006
30
20
13
5
14,4
M8
M6 x 6
12.66
€
02155-0804006
40
30
13
5
14,4
M8
M6 x 6
14.28
€
02155-1003808
38
24
17
6
18,9
M10
M8 x 8
13.12
€
02155-1004808
48
34
17
6
18,9
M10
M8 x 8
16.40
€
02155-1205110
51
33
22
7
24,5
M12
M10 x 10
25.28
€
02155-1206610
66
48
22
7
24,5
M12
M10 x 10
26.78
€
02155-1606212
62
40
27
10
30,1
M16
M12 x 12
29.76
€
02155-1607712
77
55
27
10
30,1
M16
M12 x 12
31.40
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-46
|
>
|
>>
02156
Supports stainless steel
02156-02
Tapered attachment, prism attachment, flat attachment for supporting, stainless steel
02170
Screw rest
with flat face, steel
02171
Screw rest
with flat face, stainless steel
02180
Screw rest
with flat face, aluminium
02182
Screw rest
with flat face and magnetic foot, aluminium
02190
Atlas jack
with locknut
02210
Screw rest inserts
spherical, centring disc, prism, locating pin, revolving ball
02270
Step blocks
02310
Step block sets
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-46
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83