norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250Version:GroundNote:A clamp that acts on the side edge without loading the guide geometry can be supplied as an optional extra.
F = permissible dynamic or static load.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
Cross slides are also available on request.

TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21034 Precision slides roller mounted 159 kB

Drawings

Precision slides roller mounted

Item selection/filter

Order No.ABB1CD

EE1TlTAHILMNF
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21034-040050204039,51013301544-1350M3M3206143 412.69 €
21034-0400501204039,517,513301544-1350M3M385132 421.56 €
21034-040065204039,52513301566-1365M3M3114143 492.40 €
21034-040080204039,532,513301588-1380M3M3143355 575.64 €
21034-050055255049,51017282844-1855M4M3283476 290.48 €
21034-050080255049,53017282866-1880M4M3189397 410.70 €
21034-050105255049,54017282888-18105M4M3301101115 502.93 €
21034-050155255049,5601728281212-18155M4M3476231933 681.94 €
21034-060055256059,51017343444-1855M4M3288486 297.59 €
21034-060080256059,53017343466-1880M4M31923117 407.38 €
21034-060105256059,54017343466-18105M4M4305101415 510.12 €
21034-060155256059,5601734341010-18155M4M4483232334 710.45 €
21034-075080327574,5152162624410,52380M5M5487101815 418.01 €
21034-075105327574,5202162624410,523105M5M5690182627 526.04 €
21034-075130327574,5252162624410,523130M5M5895293342 616.40 €
21034-1001104010099,51527,58686441228110M6M61284435963 572.10 €
21034-1001604010099,552,527,58686441228160M6M6946377968 805.90 €
21034-1002104010099,58027,58686661228210M6M610666099105 1,016.68 €
21034-1002604010099,510527,58686661228260M6M6122889119151 1,227.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83