|
|
21120Positioning stages, long |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised. Guide columns stainless steel, ground. Spindle stainless steel, rolled thread. Guide bearing maintenance-free.Version:Radial play on guide < 0.02 mm. No axial backlash. Spindle self-locking, with additional lock.Note:Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments. Scale graduation is 5 or 10 increments, 1 increment is equal to 0.1 mm travel. Within the respective sizes, the positioning stages can be easily combined using the modular principle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | B2 | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | H5 | L | L1 | L2 | L3 | L4 | L5 | Travel S | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21120-04 | 29 | 22 | 12 | 13 | 12 | M3x0,5 | 4 | M3 | 3 | 14 | 12 | 14,5 | 13 | 8 | 4 | 84,5 | 70 | 29 | 22 | 8 | 6 | 23 | 70 | 70 | 70 | 0,77 | 0,77 | 0,77 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | 0.00 € | | 21120-08 | 46 | 36 | 21 | 26 | 23 | M6x1 | 8 | M4 | 4 | 24 | 20 | 27 | 23 | 14 | 6 | 148,5 | 120 | 46 | 36 | 12 | 8,5 | 48 | 200 | 200 | 200 | 3,6 | 3,6 | 3,6 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | 0.00 € | | 21120-12 | 75 | 60 | 38 | 26 | 23 | M6x1 | 12 | M6 | 6 | 28 | 25 | 28,5 | 27 | 15,5 | 7 | 209 | 180 | 75 | 60 | 15 | 11 | 73 | 300 | 300 | 300 | 18 | 18 | 18 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | 0.00 € | | 21120-25 | 150 | 130 | 90 | 52 | 46 | M16x2 | 25 | M10 | 10 | 53 | 50 | 54 | 52 | 28 | 13 | 347 | 290 | 150 | 130 | 25 | 18 | 86 | 1000 | 1000 | 1000 | 65 | 65 | 65 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Swivel angle Pivot head on ball element at an angle of 30° and angle bracket |
|